Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Smart City Data Collector

DA-400

Go to Product Support
product image

The DA-400 is your bridge from the traffic cabinet to the cloud. More than just a piece of hardware, it enables a wide range of critical infrastructure monitoring and reporting. Whether you need to connect remote infrastructure or take advantage of currently inaccessible data, the DA-400 provides the right solution. Native compatibility with the FLIR Acyclica platform helps turn available data into useful, valuable information.

  • Connect Remote Cabinets

    The DA-400 and VPN options connect remote intersections to your traffic management network, simply and securely.

  • Collect Valuable Data

    Enable the future by capturing the data already available from a wide range of legacy, modern, and next-generation sources.

  • Smarter Roads, Safer Cities

    The Acyclica platform performs deep analysis, provides unique insights, and empowers smarter decisions.

Specifications
System Overview
Operating System
Linux - Ubuntu 12.04.2 LTS kernel ver. 3.15.3
Communications
Analog Input
16 (8 x 20 VAC; 8 x 24 VDC)
Antenna
Yes - 5 band (Cellular, GPS, WiFi, BT and DSRC)
Bluetooth
No (available as an option)
Cell Modem
Yes - 4G/LTE/GSM/GPRS
Digital Inputs
20 (16 x 16 DC; 4 x 24 VDC; 16 detectors; 4 peds)
Digital Outputs
3 (either Normally Open and Normally Closed 5A relay)
EIA-232
Yes
Ethernet
Standard - 2 ports (10/100 Base-T)
Flash Disk
Yes
iCITE
Yes - used to connect to iCITE G2
Ports
Standard (RS-485 inputs from Communicating Detectors)
RS-485
Yes - standard up to 32 channels of input
SDLC
Yes - standard (easy connectivity with NEMA TS-2 controllers) - 2 ports
USB
Standard - 2 ports
WiFi
Yes - travel time (receive only - cannot be used as a WLAN)
Electrical
Battery
None. Capacitors for system critical operations, data, and error logging.
Power Input
5x20mm; 120/240 VAC 0.2 AMP fuse
Real Time Clock
Yes
Solar Power Capable
Yes
Environmental
Humidity
0 - 95% non-condensing
Operating Temperature
-40° to 176° F / -40° to 80° C / Standard industrial temp. range
Imaging & Optical
Time Synchronization
Normally Open with user selectable time
Mechanical
Dimensions
6.3” (D) X 6.42” (H) X 2.5” (W). (16.002 cm X 16.307 cm X 6.35 cm)
GPS [compass]
Yes - geolocation with Time Sync
Weight
3.6 lbs / 1.62 kg
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

DA-400